3 L PD

3 L PD
3 L PD

Shaft, 60 Case, 2.9983 / 2.9992 in Diameter, Predrilled, Class L, Steel, 60 Rockwell C Min., Cut To Length

Lead Time:  1 Day  *

  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter3 in
[G]11/16 
[X] Dim8 in
Actual Diameter2.9983 / 2.9992 in 

Specifications

SpecificationsValue
Case Depth, Minimum0.100 in
ClassClass L 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Option Predrilled (PD)Predrilled 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
Weight2.003 lb/in

Get Quote

*Please fill out the information below so we can best assist you: